Our critical cooling solutions for data centre infrastructures ensure optimal performance, reliability, and lower electricity costs through energy-efficient equipment and by maintaining consistent temperature and humidity levels, regardless of load variations. Designed for data centres, cloud service providers, and IT infrastructure consultants, our solutions keep every aspect of the industry on the cutting edge.
CRITICAL COOLING SOLUTION
Together, we can build better.Critical Cooling:
Elevate Your Data Centre Infrastructure with Mitsubishi Electric Critical Cooling Solutions
Conversations with Mitsubishi Electric
“We need to make sure we make them greener, more sustainable.”
We deliver advanced, adaptable cooling solutions for data centres of all sizes, from hyperscale to edge, ensuring optimal efficiency without compromising reliability. Our cutting-edge technology adapts to harsh environments, extreme temperatures, and shifting seasonal conditions, while our expertise in heat pumps enables the reuse of waste heat for sustainable applications like district heating. With a full portfolio spanning mechanical cooling to integrated climate control, we design future-ready systems that keep data centres efficient, resilient, and environmentally responsible.
360° Solutions for Critical Cooling
Every data centre has unique requirements, necessitating a diverse range of products. Our lineup includes two-stage fan wall cooling systems, air/water-cooled chillers, and free-cooling chillers, catering to all data centre sizes, from small to hyperscale.
Efficient Cooling for Data Centres, and for the Planet
Data centres face the challenge of heat from server racks, increasing cooling loads and power consumption. Our high-energy-efficiency cooling products help lower PUE and reduce carbon emissions, cutting operational costs.
Precision Temperature and Humidity Control
As data centres grow more complex, precise temperature and humidity control becomes crucial. Our critical cooling solutions ensure consistent conditions year-round, even with wide load variations, maintaining optimal performance.
Liquid Cooled
With the rapid and dynamics improvements within the data centre market, our new Cooling Distribution Unit (CDU) creates an efficient, effective and reliable interface from liquid cooled servers to heat reuse or rejection whilst ensuring a continuous operation of the white space.
Cooling Distribution Unit(CDU)
Our CDU is available in a single compact module and is designed to operate with the latest high density, high temperature servers. It operates between the Technology Cooling System (TCS) and the Facility Water System (FWS) creating many opportunities for heat reclaim and reuse.
Fanwall
Our new and improved MEWALL is the ideal solution for hyperscale data centres and large co-location facilities. Engineered for maximum performance, flexibility, and reliability, MEWALL revolutionises data centre cooling with advanced features that meet the demands of next-generation infrastructure.
With a significant reduction in input power, MEWALL enhances overall energy efficiency—improving PUE and driving down operating costs, while delivering unmatched thermal performance and system scalability.
Fanwall
Mitsubishi Electric's new and improved MEWALL brings performance and reliability at scale. It is ideal for hyperscale data centres and large co-location customers, so that they can fully utilise their large building structures to deliver improved efficiencies and make every kW count.
Designed for Scale and flexibility
Available with a variety of options including an option to replace the side panels with filters to lower the airflow pressure drop and further improve on efficiency.
Innovative Airflow Design
By changing the airflow convention, the unit is designed for horizontal airflow at scale. This allows for taller heat exchangers, with elevated water temperatures, improving performance over conventional designs and for units to be placed side by side – minimising footprint.
Simple Installation
The MEWALL can be used to separate the white space from the technical corridor, simplifying security arrangements. Most importantly, this design eliminates the need for raised floors: simplifying building design, installation and reducing costs.
Chillers
Designed for the efficient and reliable production of chilled water, our air-cooled and water-cooled chillers are the ideal solution for modern IT Cooling Systems, allowing great energy savings.
Air-Cooled Chiller
Mitsubishi Electric‘s air-cooled chillers, with capacities from 302 to 1649 kW, are designed for critical data centre cooling. They use advanced free-cooling technology to leverage cold outdoor air, reducing compressor load and improving efficiency.
Featuring low GWP refrigerants like R513A and 1234ze, our chillers minimise environmental impact while delivering high-density cooling. Choose from scroll, screw, and oil-free compressors to suit your needs. Our evaporative free-cooling technology ensures optimal performance even in warmer climates.
Free-Cooling Technology for Maximum Efficiency
Mitsubishi Electric's air-cooled chillers use outdoor air for cooling, reducing compressor load and boosting energy efficiency. With total, hybrid, and mechanical free-cooling modes, our chillers adapt for optimal performance in all conditions.
Environmentally Conscious Design
Our chillers feature low GWP refrigerants like R513A and 1234ze, minimising environmental impact while ensuring exceptional cooling performance. Choose from scroll, screw, and oil-free compressors to match your specific needs.
Ultra-Efficient and Cost-Reducing
Our innovative evaporative free-cooling technology extends free-cooling benefits to higher outdoor temperatures, providing a versatile solution for diverse climatic conditions.
Water-Cooled Chiller
Water-cooled chillers can be effectively used for IT cooling in data centres as they are are more efficient than air-cooled systems, especially for large-scale operations. They can handle high cooling loads, making them suitable for data centres with dense server configurations. Furthermore these chillers provide a stable cooling environment, which is crucial for the reliable operation of IT equipment and they can also be scaled up to meet the increasing cooling demands of expanding data centres.
Room Cooling
When designing the ideal room cooling system, two key factors must be considered: density and capacity. Mitsubishi Electric offers a diverse range of products, enabling you to achieve the perfect balance of these factors to meet your specific application needs.
Computer Room Air Handler (CRAH)
Our CRAH units are designed with optimised chilled water coils, using copper tubes and high-efficiency aluminium fins treated with hydrophilic coating. Incorporating plug fans with energy-efficient EC motors, and CHW control valve (optional pressure-independent control valve).
Together these components deliver highly efficient cooling solutions for data centres and server rooms.
Computer Room Air Conditioner (CRAC)
Our CRAC units feature quality components including BLDC compressors, microchannel heat exchangers, and EC fans made from recycled plastic. Designed for ‘plug and play’ simplicity, they efficiently cool server rooms and IT infrastructure.
Available in various configurations, each unit meets Mitsubishi Electric’s highest standards for optimal performance and energy efficiency.
Rack / Row Cooling
Rack and Row Cooling units are specialized cooling solutions designed by Mitsubishi Electric for data centres to manage the heat generated by servers and other IT equipment.
Rack / Row Cooling
Rack Cooling involves integrating the cooling system directly within the server rack. They optimize space and allow for greater computer and power density within the same footprint. Rack cooling units are efficient for high-density server environments, leading to cost savings and lower energy consumption.
Row Cooling places the cooling system in close proximity to the server racks, typically within the same row. These units manage high heat loads effectively and can adapt to changes in data centre layout and server configuration. They offer flexibility and are space-efficient, making them ideal for data centres with limited floor space.
Heat Recovery
Heat recovery from data centres is becoming increasingly common and the Energy Reuse Factor (ERF*) is set to become a vital consideration for the design and operation of data centres. Mitsubishi Electric is at home in providing heat recovery solutions both to data centres owners (thus compliant to most stringent IT specs) and to energy companies.
*ERF is a measure of the amount of reused energy divided by the total amount of electrical energy supplied to a data centre.
Water Source Heat Pump
Water source heat pumps are able to offer greater cooling power and better energy performances than air units. Thanks to the different types and models available, their noise levels can be adapted to individual needs and local requirements.
A final advantage concerns the anti-freezing protection, which is not necessary as these units do not risk working with low external temperatures.
Polyvalent Unit
Our polyvalent units are always able to satisfy the requests for cooling, also and above all in the case of simultaneous loads, maximizing the energy efficiency of the plant and granting zero local CO2 emissions.
The use of a unit that produces both heating and cooling on its own, makes the plant considerably less complex: technical space is reduced, the hydronic circuit is simplified, unit maintenance is halved, and the control is much more rational.
Air Handling Unit (AHU)
AHUs are vital in data centres for regulating temperature, humidity, and air quality. They circulate and filter air, removing contaminants and cooling it to dissipate heat from IT equipment. Our AHUs ensure optimal conditions, prevent equipment damage, and feature energy-efficient components with customisable airflow management and redundancy. Their energy-efficient designs and customisation options are essential for reliable operation.
Air Handling Unit (AHU)
Our Air Handling units are designed to treat fresh outdoor air, featuring innovative enthalpy rotary heat recovery and low-energy consumption fans. They seamlessly integrate with split air conditioning direct expansion units, ensuring high efficiency and easy installation.
With the air handling unit controller, the unit perfectly matches the external split air conditioning unit, maximizing efficiency even in complex systems with multiple external units.
Furthermore, advanced control logic and components ensure precise modulation of thermal and air renewal requirements, maximising comfort and minimising energy consumption.
Related Links
Chillers
Mitsubishi Electric‘s air-cooled chillers, with capacities from 302 to 1649 kW, are designed for critical data centre cooling. They use advanced free-cooling technology to leverage cold outdoor air, reducing compressor load and improving efficiency.
Featuring low GWP refrigerants like R513A and 1234ze, our chillers minimise environmental impact while delivering high-density cooling. Choose from scroll, screw, and oil-free compressors to suit your needs. Our evaporative free-cooling technology ensures optimal performance even in warmer climates.
Heat Pumps
Mitsubishi Electric heat pumps provide unparalleled reliability and energy savings for the demands of data centre cooling. They adhere to stringent energy regulations, help reduce carbon emissions, perform with optimum energy efficiency, and meet ever-evolving environmental standards.
Computer Room Air Conditioners
Mitsubishi Electric CRAC units are specifically designed to meet the critical cooling needs of modern data centres. The can be relied upon for precision control of and to maintain temperature, humidity, and air quality within the facility. These units are crucial for keeping the environment within the data centre at optimal conditions to ensure the reliable operation of servers, networking equipment, and other critical IT infrastructure.
Fanwall
Mitsubishi Electric’s MEWALL is the ideal solution for hyperscale data centres and large co-location facilities. Engineered for maximum performance, flexibility, and reliability, the MEWALL revolutionises data centre cooling. MEWALL’s modular and scalable architecture allows for seamless integration into various data centre configurations, providing the flexibility needed to adapt to future growth and technological advancements.
Air Handling Units
AHUs are vital in data centres for regulating temperature, humidity, and air quality. They circulate and filter air, removing contaminants and cooling it to dissipate heat from IT equipment. Our AHUs ensure optimal conditions, prevent equipment damage, and feature energy-efficient components with customisable airflow management and redundancy. Their energy-efficient designs and customisation options are essential for reliable operation.
Contact us today to learn more about how Mitsubishi Electric containerised solutions can benefit your business and help you stay ahead in the ever changing competitive landscape.