In the rapidly evolving digital landscape, uninterrupted power supply is critical for maintaining data centre operations. Mitsubishi Electric offers mission-critical containerised, modular and skidded Critical Power Stream PODS, or Power Train Units, medium voltage solutions, low voltage solutions, UPS (Uninterrupted Power Supply), and back-up generators of the highest quality. Our cutting-edge technology ensures your data centres remain operational, safe, and energy-efficient. As your proactive critical power partner, you can rely on Mitsubishi Electric to keep your team up to date and in the know.
CRITICAL POWER SOLUTION
Together, we can build better.Critical Power:
Ensure Business Continuity with Mitsubishi Electric's Critical Power Solutions
Conversations with Mitsubishi Electric
“Our footprint is maybe two-thirds of our competitors.”
Data centres run on energy—we ensure it runs smarter. Our high-efficiency transformers, UPS systems, and environmentally smart cooling strategies drive down operational costs while increasing ROI. Sustainability is at our core—from materials to manufacturing—helping you cut costs, shrink footprints, and stay resilient in an energy-hungry world.
Protects Against Downtime 24/7/365
Modern businesses cannot afford data centre or server outages, as the cost of downtime rises with every hour offline. Business Continuity Planning (BCP) is essential in the data centre industry. Our Emergency Standby Power (ESP) and Data Centre Continuous Power (DCCP) systems are crucial in preventing disruptions, ensuring a stable and safe power supply.
Highly Certified Reliability and Safety
Switchgears are essential for continuous power supply, load balancing, arc fault protection, and overall operational stability in data centres. By managing power distribution, switchgears help maintain uptime. Mitsubishi Electric power distribution products offer reliable performance and are built to the highest international safety standards, providing peace of mind.
Compact Designs for Flexible Space Utilisation
Maximising data centre efficiency requires full utilisation of limited space. Our critical power products are compact yet powerful, enabling flexible use of your data centre space, including server rooms and switchboards.
Medium Voltage / Low Voltage Switchgear
Mitsubishi Electric’s Medium and Low Voltage solutions ensure durable, reliable data centre operations. Our SF6-free MV circuit breakers support up to 24kV and 4000A, featuring advanced Vacuum Interrupters and digital relays for long-term performance. With 70+ years of expertise and 250,000 panels produced, our switchgear is built to last. Low voltage solutions meet IEC standards, offering arc fault protection, seismic resilience, and reliable performance in demanding environments.
Medium Voltage Switchgear
Our Medium Voltage Air-Insulated Switchgear, fully IEC 62271-200 type-tested, ensures durable and reliable operations. Manufactured in the EU from the renowned Mitsubishi Electric Japan AIS M-SE Switchgear, it meets the highest engineering standards. Integrated digital protection relays and energy meters provide comprehensive monitoring and safety.
Low Voltage Switchgear
Our low voltage switchgear enhances the longevity and stable operation of data centres. It features high arc fault protection with arc stoppers and flow stopper plates, ensuring safety. Tested for seismic stability, it is suitable for high-risk areas. Additionally, our low voltage circuit breakers are designed to extend the lifespan of your electrical equipment.
Vacuum Circuit Breakers
This futuristic vacuum circuit breaker (VCB) ensures high reliability and safety with advanced technology and comprehensive design.
Air Circuit Breakers
These products are designed to safeguard the main circuit and enhance the functionality of electrical equipment.
Module Case Circuit Breakers
These products excel at primary protection against overload and short-circuit conditions.
Protection Relays
Ideal for small ampere branch circuits, these breakers provide protection against overload, short-circuit (MCB), and earth leakage (RCCB/RCBO).
Electrical Indicators
Our electrical indicators offer top accuracy, durability, and easy readability for rapid, precise monitoring of power supply or machine status.
Energy Measuring Unit
This energy management units support monitoring of energy consumption with great precision, which is necessary for reducing energy cost.
Uninterruptible Power Supplies (UPS)
As data centres become increasingly vital to modern business, maintaining uninterrupted power is essential. Mitsubishi Electric’s comprehensive power solutions ensure your operations continue smoothly, safely, and efficiently. Our UPS systems offer unmatched reliability and efficiency, crucial for preventing data centre downtime.
9900D UPS
Introducing the 9900D Large Modular UPS, a pinnacle of high-density power solutions designed to meet the demanding needs of modern data centres. With an output range of 1000 kVA to 2000 kVA, this three-phase UPS offers exceptional expandability and modularity, ensuring that your power infrastructure can grow alongside your business. Operating at 400/415 V, the 9900D is remarkably compact, taking up only two-thirds the size of competitive models within its output range. This space-saving design not only reduces installation time and costs but also maximises the available space for critical data centre equipment.
Power Electronics Technology
Our UPS systems leverage proprietary power electronics technology, delivering superior output voltage control and fast inverter response. This advanced technology offers tangible benefits such as enhanced energy efficiency, extended product lifespan, scalability, high performance, and reliability, all while optimizing cost-effectiveness. These features are critical for the demands of the data centre industry.
Generator (Partner Product)
In today’s data-driven world, uninterrupted data centre operation is crucial. Our high-quality, compact Mitsubishi-powered backup generators from OEM partners provide continuous service, protecting against power outages that risk data loss and downtime.
Mitsubishi Generator Series (MGS)
In the fast-paced, data-driven world of today, the uninterrupted operation of data centres is paramount. Our high-quality backup generators, manufactured By OEM partners of Mitsubishi Heavy Industries, play a crucial role in ensuring continuous service, safeguarding against power outages that could result in significant data loss and operational downtime. Mitsubishi Generator Series (MGS) models stand at the forefront of this critical industry, offering high-performance and reliable power generation.
Rapid Response
Achieves rated voltage and frequency within 10 seconds of activation, vital for maintaining data centre operational integrity and preventing disruptions.
Compact Design
Maximises space for servers and critical equipment.
Environmental Performance
Advanced fuel injection technology ensures clean emissions and compliance with stringent environmental standards.
Related Links
UPS
Our UPS systems deliver unparalleled reliability, efficiency, and power density to safeguard against data centre downtime, with the modular 9900D UPS that offers high-density power in a compact design, ensuring uninterrupted power and scalable infrastructure.
Power Distribution and Supply
We propose a more stable power receiving and distribution system with DC high voltage circuit breakers, high performance air circuit breakers, and an electromagnetic switch for your power distribution and server room power supply.
Energy Saving
In data centres that consume large amounts of power, there is a need to reduce power wastage and provide a stable power supply. With Mitsubishi Electric’s energy-saving analysis and diagnostic applications, it is possible to visualise the accumulated data and realise effective energy-saving activities by extracting energy loss and diagnosing factors.
Contact us today to learn more about how Mitsubishi Electric containerised solutions can benefit your business and help you stay ahead in the ever changing competitive landscape.